Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

General Properties of Nitrile (Properties shown based on Rubber Manufacturers Association Sheet Rubber Handbook, second edition.)
  • Excellent resistance to petroleum-based fluids.
  • Good physical properties.
Commercial grade black nitrile sheet
Unit of Measure

Specifications

Brand

N/A Kuriyama

Style

N/A 60 Duro hardness (Shore Durometer A)

Polymer

N/A Nitrile-Butadiene

Common Name

N/A Nitrile, Buna-N

ISO/ASTM Designation

N/A NBR

Features

N/A Talc Free

ASTM Specification (SI Units)

N/A D2000 M5BG 607 A14 B14 EO34

Durometer

N/A 55 to 65

Tensile Strength

N/A 1015 psi

Elongation

N/A 250 %

Finish

N/A Plate

Type

N/A Nitrile Sheet

Grade

N/A Commercial

Color

N/A Black

Temperature Range

Temp. Range [Min]

N/A -30 ºF

Temp. Range [Max]

N/A 200 ºF

Ordering Information

Gauge Thickness

N/A 3/32 in

Width

N/A 36 in

Avg. Linear Length Per Roll

N/A 67 ft

Approx. Weight Per Roll

N/A 150 lb