Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

General Properties of Neoprene (Properties shown based on Rubber Manufacturers Association Sheet Rubber Handbook, second edition.)
  • Excellent physical properties.
Commercial grade black neoprene sheet, with nylon reinforcement
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Item Number

Gauge Thickness

Width

Fabric Plies

Avg. Linear Length Per Roll

Approx. Weight Per Roll

N/A 1/16 in N/A 36 in N/A 1 Ply N/A 67 ft N/A 93 lb
N/A 1/8 in N/A 36 in N/A 2 Ply N/A 36 ft N/A 98 lb
N/A 1/8 in N/A 36 in N/A 2 Ply N/A 50 ft N/A 141 lb
N/A 3/16 in N/A 36 in N/A 2 Ply N/A 36 ft N/A 146 lb
N/A 1/4 in N/A 36 in N/A 2 Ply N/A 36 ft N/A 196 lb
N/A 1/4 in N/A 36 in N/A 2 Ply N/A 50 ft N/A 273 lb
N/A 1/8 in N/A 48 in N/A 2 Ply N/A 50 ft N/A 181 lb
N/A 1/4 in N/A 48 in N/A 2 Ply N/A 50 ft N/A 364 lb
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1