Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

General Properties of Neoprene (Properties shown based on Rubber Manufacturers Association Sheet Rubber Handbook, second edition.)
  • Excellent physical properties.
Commercial grade black neoprene sheet, with nylon reinforcement
Unit of Measure

Specifications

Brand

N/A Kuriyama

Style

N/A NCI: 60 Duro hardness (Shore Durometer A)

Polymer

N/A Chloroprene Reinforced with 3.4 oz./sq. yd. Nylon Fabric

Common Name

N/A Nylon-Reinforced Neoprene Sheet

ISO/ASTM Designation

N/A CR

Features

N/A Talc Free

ASTM Specification (SI Units)

N/A D2000 M2BC 607 A14 B14 F17

Durometer

N/A 55 to 65

Tensile Strength

N/A 1100 psi

Finish

N/A Plate

Type

N/A Neoprene Cloth-Inserted Sheet

Grade

N/A Commercial

Color

N/A Black

Temperature Range

Temp. Range [Min]

N/A -20 ºF

Temp. Range [Max]

N/A 180 ºF

Ordering Information

Gauge Thickness

N/A 1/8 in

Width

N/A 36 in

Fabric Plies

N/A 2 Ply

Avg. Linear Length Per Roll

N/A 36 ft

Approx. Weight Per Roll

N/A 98 lb