Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

General Properties of EPDM (Properties shown based on Rubber Manufacturers Association Sheet Rubber Handbook, second edition.)
  • Good ozone, chemical and aging resistance.
Commercial grade black EPDM sheet
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 

Item Number

Gauge Thickness

Width

Avg. Linear Length Per Roll

Approx. Weight Per Roll

N/A 1/16 in N/A 36 in N/A 67 ft N/A 92 lb
N/A 1/16 in N/A 36 in N/A 100 ft N/A 137 lb
N/A 1/8 in N/A 36 in N/A 50 ft N/A 137 lb
N/A 1/8 in N/A 36 in N/A 67 ft N/A 183 lb
N/A 3/16 in N/A 36 in N/A 36 ft N/A 148 lb
N/A 1/4 in N/A 36 in N/A 36 ft N/A 197 lb
N/A 1/4 in N/A 36 in N/A 50 ft N/A 274 lb
N/A 1/16 in N/A 48 in N/A 67 ft N/A 122 lb
N/A 1/16 in N/A 48 in N/A 100 ft N/A 182 lb
N/A 1/8 in N/A 48 in N/A 50 ft N/A 182 lb
N/A 1/8 in N/A 48 in N/A 67 ft N/A 244 lb
N/A 3/16 in N/A 48 in N/A 36 ft N/A 197 lb
N/A 1/4 in N/A 48 in N/A 36 ft N/A 263 lb
N/A 1/4 in N/A 48 in N/A 50 ft N/A 365 lb
N/A 3/8 in N/A 48 in N/A 18 ft N/A 197 lb
N/A 3/8 in N/A 48 in N/A 30 ft N/A 328 lb
N/A 1/8 in N/A 36 in N/A 50 ft N/A 137 lb
N/A 1/4 in N/A 36 in N/A 50 ft N/A 274 lb
N/A 1/8 in N/A 48 in N/A 50 ft N/A 182 lb
N/A 1/4 in N/A 48 in N/A 50 ft N/A 365 lb
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1