Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

General Properties of EPDM (Properties shown based on Rubber Manufacturers Association Sheet Rubber Handbook, second edition.)
  • Good ozone, chemical and aging resistance.
Commercial grade black EPDM sheet
Unit of Measure

Specifications

Brand

N/A Kuriyama

Style

N/A 60 Duro hardness (Shore Durometer A)

Polymer

N/A Ethylene-Propylene-Diene-Monomer

Common Name

N/A Ethylene-Propylene Rubber

ISO/ASTM Designation

N/A EPDM

Features

N/A Talc Free

ASTM Specification (SI Units)

N/A D2000 M2BA 607 A14 B13 C12

Durometer

N/A 55 to 65

Tensile Strength

N/A 1160 psi

Elongation

N/A 320 %

Finish

N/A Plate

Type

N/A EPDM Sheet

Grade

N/A Commercial

Color

N/A Black

Temperature Range

Temp. Range [Min]

N/A -20 ºF

Temp. Range [Max]

N/A 230 ºF

Ordering Information

Gauge Thickness

N/A 1/4 in

Width

N/A 36 in

Avg. Linear Length Per Roll

N/A 36 ft

Approx. Weight Per Roll

N/A 197 lb