Black Cloth-Inserted SBR Sheet
Kuriyama Industrial Sheet Rubber
General Properties of SBR (Properties shown based on Rubber Manufacturers Association Sheet Rubber Handbook, second edition.)
- Excellent physical properties.
Item Number |
Gauge Thickness |
Width |
Fabric Plies |
Avg. Linear Length Per Roll |
Approx. Weight Per Roll |
|---|---|---|---|---|---|
| CI-1P02x48x67 | Gauge Thickness N/A 1/16 in | Width N/A 48 in | Fabric Plies N/A 1 Ply | Avg. Linear Length Per Roll N/A 67 ft | Approx. Weight Per Roll N/A 132 lb |
| CI-2P04x48x36 | Gauge Thickness N/A 1/8 in | Width N/A 48 in | Fabric Plies N/A 2 Ply | Avg. Linear Length Per Roll N/A 36 ft | Approx. Weight Per Roll N/A 140 lb |
| CI-2P04x48x50 | Gauge Thickness N/A 1/8 in | Width N/A 48 in | Fabric Plies N/A 2 Ply | Avg. Linear Length Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 194 lb |
| CI-2P06x48x18 | Gauge Thickness N/A 3/16 in | Width N/A 48 in | Fabric Plies N/A 2 Ply | Avg. Linear Length Per Roll N/A 18 ft | Approx. Weight Per Roll N/A 107 lb |
| CI-2P06x48x50 | Gauge Thickness N/A 3/16 in | Width N/A 48 in | Fabric Plies N/A 2 Ply | Avg. Linear Length Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 297 lb |
| CI-2P08x48x18 | Gauge Thickness N/A 1/4 in | Width N/A 48 in | Fabric Plies N/A 2 Ply | Avg. Linear Length Per Roll N/A 18 ft | Approx. Weight Per Roll N/A 140 lb |
| CI-2P08x48x25 | Gauge Thickness N/A 1/4 in | Width N/A 48 in | Fabric Plies N/A 2 Ply | Avg. Linear Length Per Roll N/A 25 ft | Approx. Weight Per Roll N/A 194 lb |
| CI-2P08x48x50 | Gauge Thickness N/A 1/4 in | Width N/A 48 in | Fabric Plies N/A 2 Ply | Avg. Linear Length Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 388 lb |
| CI-3P06x48x18 | Gauge Thickness N/A 3/16 in | Width N/A 48 in | Fabric Plies N/A 3 Ply | Avg. Linear Length Per Roll N/A 18 ft | Approx. Weight Per Roll N/A 107 lb |
| CI-4P08x48x18 | Gauge Thickness N/A 1/4 in | Width N/A 48 in | Fabric Plies N/A 4 Ply | Avg. Linear Length Per Roll N/A 18 ft | Approx. Weight Per Roll N/A 140 lb |