Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

General Properties of SBR (Properties shown based on Rubber Manufacturers Association Sheet Rubber Handbook, second edition.)
  • Excellent physical properties.
Commercial grade black SBR sheet, with cloth reinforcement
Unit of Measure

Specifications

Brand

N/A Kuriyama

Style

N/A CI: 60 Duro hardness (Shore Durometer A)

Polymer

N/A Styrene-Butadiene Rubber Reinforced with 3.4 oz./sq. yd. Nylon Fabric

Common Name

N/A Cloth-Reinforced Black Rubber Sheet

ISO/ASTM Designation

N/A SBR

Features

N/A Talc Free

ASTM Specification (SI Units)

N/A D2000 M2AA 603 A13 B13 EA14

Durometer

N/A 55 to 65

Tensile Strength

N/A 435 psi

Elongation_OEM

N/A 250 %

Finish

N/A Plate

Type

N/A Black Cloth-Inserted SBR Sheet

Grade

N/A Commercial

Color

N/A Black

Temperature Range

Temp. Range [Min]

N/A -20 ºF

Temp. Range [Max]

N/A 170 ºF

Ordering Information

Gauge Thickness

N/A 3/16 in

Width

N/A 48 in

Fabric Plies

N/A 2 Ply

Avg. Linear Length Per Roll

N/A 50 ft

Approx. Weight Per Roll

N/A 297 lb