48 in. Wide Economy Skirtboard Slab Rubber
Kuriyama Industrial Sheet Rubber
Part Number |
Gauge Thickness |
Width |
Avg. Linear Length Per Roll |
Approx. Weight Per Roll |
|---|---|---|---|---|
| SESK60-08x48x50 | Gauge Thickness N/A 1/4 in | Width N/A 48 in | Avg. Linear Length Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 363 lb |
| SESK60-12x48x50 | Gauge Thickness N/A 3/8 in | Width N/A 48 in | Avg. Linear Length Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 545 lb |
| SESK60-16x48x50 | Gauge Thickness N/A 1/2 in | Width N/A 48 in | Avg. Linear Length Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 727 lb |
| SESK60-24x48x50 | Gauge Thickness N/A 3/4 in | Width N/A 48 in | Avg. Linear Length Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 1090 lb |
| SESK60-32x48x50 | Gauge Thickness N/A 1 in | Width N/A 48 in | Avg. Linear Length Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 1454 lb |





