Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Kuriyama

Type

N/A Rubber

Style

N/A SESK60

ASTM Specification (SI units)

N/A D2000 M1AA 654

Durometer

N/A 60 to 70

Tensile Strength

N/A 610 psi

Elongation

N/A 250 %

Finish

N/A Plate

Temperature Range

Temp. Range [Min]

N/A -22 ºF

Temp. Range [Max]

N/A 158 ºF

Ordering Information

Gauge Thickness

N/A 3/8 in

Width

N/A 48 in

Avg. Linear Length Per Roll

N/A 50 ft

Approx. Weight Per Roll

N/A 545 lb