Viper® Shut-Off (without Pistol Grip) Single Seat
Kuriyama Fire Nozzles Products
Nozzle Part Number |
Shut-Off Model Number |
Inlet Female - Outlet Male |
Thread |
Bore Size (Orifice) |
Waterway Size |
Weight (each) |
|---|---|---|---|---|---|---|
| I211216 | Shut-Off Model Number N/A VB1560 | Inlet Female - Outlet Male N/A 1 - 1 in25 - 25 mm | Thread N/A NH | Bore Size (Orifice) N/A 1 in25.4 mm | Waterway Size N/A 1 in | Weight (each) N/A 0.77 kg1.70 lb |
| I211355 | Shut-Off Model Number N/A VB1560 | Inlet Female - Outlet Male N/A 1 - 1 in25 - 25 mm | Thread N/A NPSH | Bore Size (Orifice) N/A 1 in25.4 mm | Waterway Size N/A 1 in | Weight (each) N/A 0.77 kg1.70 lb |
| I210566 | Shut-Off Model Number N/A VB3012 | Inlet Female - Outlet Male N/A 1 1/2 - 1 1/2 in38 - 38 mm | Thread N/A NH | Bore Size (Orifice) N/A 1 in25.4 mm | Waterway Size N/A 1 in | Weight (each) N/A 0.82 kg1.80 lb |
| I210595 | Shut-Off Model Number N/A VB3012 | Inlet Female - Outlet Male N/A 1 1/2 - 1 1/2 in38 - 38 mm | Thread N/A NPSH | Bore Size (Orifice) N/A 1 in25.4 mm | Waterway Size N/A 1 in | Weight (each) N/A 0.82 kg1.80 lb |