Unit of Measure
Bore Nozzle General Applications
|
Bore Nozzle Construction
|
Bore Nozzle Features and Advantages
|
Bore Nozzle Approvals and Standards
|
Bore Nozzle Service and Maintenance
|
Shut-Off General Applications
|
Shut-Off Construction
|
Shut-Off Features and Advantages
|
Shut-Off Approvals and Standards
|
Specifications
Bore Nozzle General Applications
Bore Nozzle General Applications |
N/A The VIPER® Bore Nozzle is the combination of a VIPER® Bore Tip and a VIPER® Shut-Off for effective fire suppression. |
Bore Nozzle Features and Advantages
Bore Nozzle Features and Advantages |
N/A
|
Bore Nozzle Approvals and Standards
Bore Nozzle Approvals and Standards |
N/A The VIPER® Bore Nozzle is National Fire Protection Association (NFPA) 1964 compliant and is manufactured in an ISO 9001 accredited facility. European Standards (EN) 15182-1 and EN15182-2 type 3 Certificates are available by request. |
Bore Nozzle Service and Maintenance
Bore Nozzle Service and Maintenance |
N/A The VIPER® Bore Nozzles require minimal maintenance during operation provided the unit is regularly flushed with clean water after being used with contaminated water. Service kits are also available. |
Shut-Off General Applications
Shut-Off General Applications |
N/A The VIPER® Shut-Off can be used with any VIPER® Bore Tip for effective fire suppression |
Shut-Off Construction
Shut-Off Construction |
N/A
|
Shut-Off Features and Advantages
Shut-Off Features and Advantages |
N/A
|
Shut-Off Approvals and Standards
Shut-Off Approvals and Standards |
N/A The VIPER® Shut-Off is National Fire Protection Association (NFPA) 1964 compliant and is manufactured in an ISO 9001 accredited facility. European Standards (EN) 15182-1 and EN15182-2 type 3 Certificates are available by request. |
Specifications
Brand |
N/A Viper® |
Shut-Off Model Number |
N/A VB3012 |
Inlet Female - Outlet Male |
N/A 1 1/2 - 1 1/2 in38 - 38 mm |
Thread |
N/A NH |
Bore Size (Orifice) |
N/A 1 in25.4 mm |
Waterway Size |
N/A 1 in |
Weight (each) |
N/A 0.82 kg1.80 lb |
Type |
N/A Shut-Off |
Style |
N/A Bore Fire Nozzle |
Handle Type |
N/A OPEN/CLOSE Handle |
Function |
N/A Shut-Off |
Grip Type |
N/A No Pistol |



