Viper® SG™ High Performance Fire Nozzles with Multiple Gallonage Flows
Kuriyama Fire Nozzles Products
Nozzle Part Number |
Nozzle Model Number |
Swivel Inlet |
Nozzle Flow |
Length |
Weight (each) |
|---|---|---|---|---|---|
| I217408 | Nozzle Model Number N/A SG540MOP NST | Swivel Inlet N/A 1 in | Nozzle Flow N/A 5 gpm10 gpm25 gpm40 gpm19 L/min37 L/min90 L/min150 L/min | Length N/A 7.87 in20 cm | Weight (each) N/A 3.44 lb1.56 kg |
| I210426 | Nozzle Model Number N/A SG1560 NPSH | Swivel Inlet N/A 1 in | Nozzle Flow N/A 15 gpm30 gpm50 gpm60 gpm50 L/min125 L/min200 L/min230 L/min | Length N/A 7.87 in20 cm | Weight (each) N/A 3.44 lb1.56 kg |
| I210425 | Nozzle Model Number N/A SG1560 NST | Swivel Inlet N/A 1 in | Nozzle Flow N/A 15 gpm30 gpm50 gpm60 gpm50 L/min125 L/min200 L/min230 L/min | Length N/A 7.87 in20 cm | Weight (each) N/A 3.44 lb1.56 kg |
| I210431 | Nozzle Model Number N/A SG3012 NPSH | Swivel Inlet N/A 1 1/2 in | Nozzle Flow N/A 30 gpm60 gpm95 gpm125 gpm115 L/min230 L/min360 L/min475 L/min | Length N/A 8.85 in22 cm | Weight (each) N/A 4.30 lb1.95 kg |
| I210430 | Nozzle Model Number N/A SG3012 NST | Swivel Inlet N/A 1 1/2 in | Nozzle Flow N/A 30 gpm60 gpm95 gpm125 gpm115 L/min230 L/min360 L/min475 L/min | Length N/A 8.85 in22 cm | Weight (each) N/A 4.30 lb1.95 kg |
| I210435 | Nozzle Model Number N/A SG7515 NST | Swivel Inlet N/A 1 1/2 in | Nozzle Flow N/A 75 gpm100 gpm125 gpm150 gpm265 L/min380 L/min500 L/min600 L/min | Length N/A 8.85 in22 cm | Weight (each) N/A 4.30 lb1.95 kg |
| I210443 | Nozzle Model Number N/A SG9520 NST | Swivel Inlet N/A 1 1/2 in | Nozzle Flow N/A 95 gpm125 gpm150 gpm200 gpm360 L/min475 L/min600 L/min800 L/min | Length N/A 11.20 in28 cm | Weight (each) N/A 6.57 lb2.98 kg |
| I210449 | Nozzle Model Number N/A SG12250 NST | Swivel Inlet N/A 2 1/2 in | Nozzle Flow N/A 125 gpm150 gpm200 gpm250 gpm500 L/min600 L/min800 L/min1000 L/min | Length N/A 12.80 in33 cm | Weight (each) N/A 7.30 lb3.31 kg |