Unit of Measure
General Applications
General Applications |
N/A Versatile light weight selectable flow nozzles for municipal and industrial firefighting use |
Construction
Construction |
N/A
|
Features and Advantages
Features and Advantages |
N/A
|
Specifications
Brand |
N/A Viper® |
Nozzle Model Number |
N/A SG1560 NST |
Swivel Inlet |
N/A 1 in |
Nozzle Flow |
N/A 15 gpm30 gpm50 gpm60 gpm50 L/min125 L/min200 L/min230 L/min |
Length |
N/A 7.87 in20 cm |
Weight (each) |
N/A 3.44 lb1.56 kg |
Type |
N/A Fire Nozzle |
Style |
N/A Multiple Gallonage Flows |
Handle Type |
N/A Shut-Off handles |
Approvals and Standards |
N/A The VIPER® SG™ nozzle is National Fire Protection Association (NFPA) 1964 compliant and is manufactured in an ISO 9001 accredited facility. European Standards (EN) 15182-1 and EN15182-2 type 3 Certificates are available by request. |



