Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Nozzle Part Number

Nozzle Model Number

Swivel Inlet

Nozzle Flow

Length

Weight (each)

N/A FT1550 NST N/A 1 in N/A 15 to 50 gpm60 to 200 L/min N/A 9.25 in23 cm N/A 3.55 lb1.61 kg
N/A FT2510 NST N/A 1 1/2 in N/A 25 to 100 gpm100 to 400 L/min N/A 9.84 in25 cm N/A 4.54 lb2.06 kg
N/A FT5016 NST N/A 1 1/2 in N/A 50 to 160 gpm200 to 600 L/min N/A 9.80 in25 cm N/A 4.54 lb2.06 kg
N/A FT8020 NST N/A 1 1/2 in N/A 80 to 200 gpm300 to 800 L/min N/A 11.20 in28 cm N/A 6.50 lb2.95 kg
N/A FT8020 NST N/A 2 1/2 in N/A 80 to 200 gpm300 to 800 L/min N/A 13 in33 cm N/A 7.30 lb3.31 kg
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1