Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Ideal for use in demanding fireground applications

Construction

Construction

N/A
  • Extruded E-Lite alloy, lightweight, hard coated and durable.
  • Durable polymer shut-off handles.
  • Polyamide fiber reinforced spinning teeth.

Features and Advantages

Features and Advantages

N/A
  • Constant gallonage in all positions.
  • Flow ranges from 15 to 200 gpm in 4 models of nozzles.
  • BIMATIC system which ensures optimal operating pressure.
  • Flush without shutting down nozzle.
  • Two-part rubber bumpers provide maximum protection and easier grip.
    • Approvals and Standards - The VIPER® FT™ nozzle is National Fire Protection Association (NFPA) 1964 compliant and is manufactured in an ISO 9001 accredited facility. European Standards (EN) 15182-1 and EN15182-2 type 3 Certificates are available by request.

Specifications

Brand

N/A Viper®

Nozzle Model Number

N/A FT8020 NST

Swivel Inlet

N/A 2 1/2 in

Nozzle Flow

N/A 80 to 200 gpm300 to 800 L/min

Length

N/A 13 in33 cm

Weight (each)

N/A 7.30 lb3.31 kg

Type

N/A Fire Nozzle

Style

N/A Modulated Flows

Handle Type

N/A Shut-Off handles

Industry Standards/Certifications

N/A National Fire Protection Association (NFPA) 1964, International Organization for Standardization (ISO) 9001, European Standards (EN) 15182-1, European Standards (EN) 15182-2 Type 3