Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

Nozzle Part Number

Type

Inlet

Bore Size (Orifice)

Length

Weight (each)

N/A Adapter Bore N/A 1 1/2 x 1 1/2 in N/A 15/16 in23.8 mm N/A 2 3/4 in7.0 mm N/A 0.85 lb0.39 kg
N/A Plain Tip N/A 1 in N/A 3/8 in9.5 mm N/A 4 1/3 in11.0 mm N/A 0.50 lb0.23 kg
N/A Plain Tip N/A 1 in N/A 1/2 in12.7 mm N/A 4 1/3 in11.0 mm N/A 0.50 lb0.23 kg
N/A Plain Tip N/A 1 in N/A 5/8 in15.9 mm N/A 4 1/3 in11.0 mm N/A 0.50 lb0.23 kg
N/A Plain Tip N/A 1 1/2 in N/A 5/8 in15.9 mm N/A 3.75 in9.5 mm N/A 0.60 lb0.27 kg
N/A Plain Tip N/A 1 1/2 in N/A 3/4 in19.1 mm N/A 3.75 in9.5 mm N/A 0.60 lb0.27 kg
N/A Plain Tip N/A 1 1/2 in N/A 7/8 in22.2 mm N/A 3.75 in9.5 mm N/A 0.60 lb0.27 kg
N/A Plain Tip N/A 1 1/2 in N/A 15/16 in23.8 mm N/A 3.75 in9.5 mm N/A 0.60 lb0.27 kg
N/A Smooth Bore Tip N/A 1 1/2 in N/A 3/4 in19.1 mm N/A 5 in12.7 mm N/A 0.80 lb0.36 kg
N/A Smooth Bore Tip N/A 1 1/2 in N/A 7/8 in22.2 mm N/A 5 in12.7 mm N/A 0.80 lb0.36 kg
N/A Smooth Bore Tip N/A 1 1/2 in N/A 15/16 in23.8 mm N/A 5 in12.7 mm N/A 0.80 lb0.36 kg
N/A Smooth Bore Tip N/A 1 1/2 in N/A 1 in25.4 mm N/A 5 in12.7 mm N/A 0.80 lb0.36 kg
N/A Smooth Bore Tip N/A 1 1/2 in N/A 1 1/16 in27.0 mm N/A 5 in12.7 mm N/A 0.80 lb0.36 kg
N/A Smooth Bore Tip N/A 1 1/2 in N/A 1 1/8 in28.6 mm N/A 5 in12.7 mm N/A 0.80 lb0.36 kg
N/A Smooth Bore Tip N/A 1 1/2 in N/A 1 1/4 in31.8 mm N/A 5 in12.7 mm N/A 0.80 lb0.36 kg
N/A Dual Stacked Tip N/A 1 1/2 in N/A 1/2 in15/16 in12.7 mm23.8 mm N/A 6.5 in16.5 mm N/A 0.70 lb0.27 kg
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1