The Nozzles That Get You to the Seat of the Fire
Viper® fire suppression from Kuriyama Fire Products.
Provide Flow Discharge at Different Pressures
Viper® fire suppression from Kuriyama Fire Products.
Provide Flow Discharge at Different Pressures
Unit of Measure
Bore Nozzle General Applications
|
Bore Nozzle Construction
|
Bore Nozzle Features and Advantages
|
Bore Nozzle Approvals and Standards
|
Bore Nozzle Service and Maintenance
|
Bore Tip Construction
|
Bore Tip Features and Advantages
|
Bore Tip Approvals and Standards
|
Specifications
|
VIPER® Bore Tip Flow Discharge at Different Pressures
Bore Nozzle General Applications
Bore Nozzle General Applications |
N/A The VIPER® Bore Nozzle is the combination of a VIPER® Bore Tip and a VIPER® Shut-Off for effective fire suppression. |
Bore Nozzle Features and Advantages
Bore Nozzle Features and Advantages |
N/A
|
Bore Nozzle Approvals and Standards
Bore Nozzle Approvals and Standards |
N/A The VIPER® Bore Nozzle is National Fire Protection Association (NFPA) 1964 compliant and is manufactured in an ISO 9001 accredited facility. European Standards (EN) 15182-1 and EN15182-2 type 3 Certificates are available by request. |
Bore Nozzle Service and Maintenance
Bore Nozzle Service and Maintenance |
N/A The VIPER® Bore Nozzles require minimal maintenance during operation provided the unit is regularly flushed with clean water after being used with contaminated water. Service kits are also available. |
Bore Tip Construction
Bore Tip Construction |
N/A
|
Bore Tip Features and Advantages
Bore Tip Features and Advantages |
N/A
|
Bore Tip Approvals and Standards
Bore Tip Approvals and Standards |
N/A The VIPER® Bore Tip is National Fire Protection Association (NFPA) 1964 compliant and is manufactured in an ISO 9001 accredited facility. European Standards (EN) 15182-1 and EN15182-2 type 3 Certificates are available by request. |
Specifications
Brand |
N/A Viper® |
Type |
N/A Smooth Bore Tip |
Inlet |
N/A 1 1/2 in |
Bore Size (Orifice) |
N/A 7/8 in22.2 mm |
Length |
N/A 5 in12.7 mm |
Weight (each) |
N/A 0.80 lb0.36 kg |
Style |
N/A Bore Fire Nozzle |
VIPER® Bore Tip Flow Discharge at Different Pressures
Water Flow Discharge at 50 psi (3.4 bar) |
N/A 161 gpm609 L/min |
Water Flow Discharge at 75 psi (5.2 bar) |
N/A 197 gpm746 L/min |
Water Flow Discharge at 80 psi (5.5 bar) |
N/A 203 gpm768 L/min |
Water Flow Discharge at 100 psi (6.9 bar) |
N/A 227 gpm859 L/min |



