Viper® Attack® Premium Quality Selectable Gallonage Fire Nozzles
Kuriyama Fire Nozzles Products
Nozzle Part Number |
Nozzle Model Number |
Swivel Inlet |
Length |
Nozzle Flow |
Effective Reach |
Attach. Foam Tube |
Weight (each) |
|---|---|---|---|---|---|---|---|
| I218899 | Nozzle Model Number N/A VA550 | Swivel Inlet N/A 1 in | Length N/A 7.87 in20 cm | Nozzle Flow N/A 5 gpm15 gpm30 gpm50 gpm25 L/min50 L/min125 L/min175 L/min | Effective Reach N/A 52 in66 in79 in85 in16 cm20 cm24 cm26 cm | Attach. Foam Tube N/A CEP VA 1" | Weight (each) N/A 3.02 lb1.37 kg |
| I219953 | Nozzle Model Number N/A VA1560 | Swivel Inlet N/A 1 in | Length N/A 7.87 in20 cm | Nozzle Flow N/A 15 gpm30 gpm45 gpm60 gpm50 L/min100 L/min160 L/min200 L/min | Effective Reach N/A 66 in75 in82 in89 in20 cm23 cm25 cm27 cm | Attach. Foam Tube N/A CEP VA 1" | Weight (each) N/A 3.02 lb1.37 kg |
| I230074 | Nozzle Model Number N/A VA3012 | Swivel Inlet N/A 1 1/2 in | Length N/A 9.37 in23.8 cm | Nozzle Flow N/A 30 gpm60 gpm95 gpm125 gpm115 L/min230 L/min360 L/min465 L/min | Effective Reach N/A 79 in92 in115 in128 in23 cm27 cm33 cm37 cm | Attach. Foam Tube N/A CEP VA 1 1/2" | Weight (each) N/A 4.29 lb1.95 kg |