Unit of Measure
General Applications
General Applications |
N/A Versatile light weight selectable flow nozzles for municipal and industrial firefighting use |
Construction
Construction |
N/A
|
Features and Advantages
Features and Advantages |
N/A
Flow Settings - The flow rate can be set through an easy grip ring featuring preset positions. The flow ring has a raised lug to identify the maximum flow setting in low visibility conditions. The FLUSH mode is used to ensure that any debris is flushed from the nozzle to avoid pattern disruptions or flow reductions Stream Pattern - The nozzle stream is adjusted by rotating the bumper giving the firefighter the widest fog pattern (Full Fog - Protection) to the narrowest fog pattern (Narrow Fog and Straight Stream). The bumper has a raised lug to identify the Narrow Fog in low visibility conditions. RYLSTATIC® Patented System - The VIPER® ATTACK® series comes standard with the innovative patented fog pattern called RYLSTATIC®. RYLSTATIC® is a system that gives you a uniform water fog with smaller water droplets and less friction loss than other traditional systems. VIPER® ATTACK® nozzles are designed to operate with a wider fog shield of protection for the firefighter. Shut-Off Valve - The operation is smooth and constant allowing firefighters to open and close the valve easily. The valve has a dual seat and dual driven shaft to offer better performance against water hammer and to enhance its durability. Foam Use - The VIPER® ATTACK® nozzle can be used as an aspirating foam nozzle with the addition of the optional foam tube. The nozzle works well with premixed solutions or with inline eductors. Ring Markings - Markings on the flow selector ring and the pattern ring are laser engraved onto anodized aluminum that are easy to read and will not fade. Lot Number - Every nozzle is marked with a lot number before leaving the factory. This number can be used for traceability purposes. Stainless Steel Inlet Screen - A stainless steel screen is mounted within the inlet to prevent materials from entering the nozzle, which reduces the risk of damage or failure during operation. Inlet Options - The VIPER® ATTACK® selectable flow nozzles are available with the following standard threads:
Approvals and Standards - The VIPER® ATTACK® nozzle is National Fire Protection Association (NFPA) 1964 compliant and is manufactured in an ISO9001 accredited facility. European Standards (EN) 15182-1 and EN15182- 2 type 3 Certificates are available by request. Service and Maintenance - The VIPER® ATTACK® nozzle requires minimal maintenance during operation provided the unit is regularly flushed with clean water after being used with foam or contaminated water. Service kits are also available. |
Specifications
Brand |
N/A Viper® |
Nozzle Model Number |
N/A VA3012 |
Swivel Inlet |
N/A 1 1/2 in |
Length |
N/A 9.37 in23.8 cm |
Nozzle Flow |
N/A 30 gpm60 gpm95 gpm125 gpm115 L/min230 L/min360 L/min465 L/min |
Effective Reach |
N/A 79 in92 in115 in128 in23 cm27 cm33 cm37 cm |
Attach. Foam Tube |
N/A CEP VA 1 1/2" |
Weight (each) |
N/A 4.29 lb1.95 kg |
Type |
N/A Fire Nozzle |
Style |
N/A Gallonage Fire Nozzle |
Handle Type |
N/A OPEN/CLOSE Handle |
Industry Standards/Certifications |
N/A National Fire Protection Association (NFPA) 1964, International Organization for Standardization (ISO) 9001, European Standards (EN) 15182-1, European Standards (EN) 15182-2 Type 3 |



