Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Provide Multiple Flow Selections and Stream Patterns While Maintaining Constant Gallonage with All Multiple Flow and Pattern Settings.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Nozzle Part Number

Nozzle Model

Swivel Inlet

Nozzle Flow

Effective Reach

Length

Weight (each)

N/A BD550 N/A 1 in N/A 5 gpm15 gpm30 gpm50 gpm25 L/min50 L/min125 L/min175 L/min N/A 52 ft66 ft75 ft89 ft16 m20 m23 m27 m N/A 8.27 in21 cm N/A 3.75 lb1.70 kg
N/A BD1330 N/A 1 in N/A 13 gpm23 gpm30 gpm50 L/min90 L/min115 L/min N/A 66 ft72 ft79 ft20 m22 m23 m N/A 8.27 in21 cm N/A 3.75 lb1.70 kg
N/A BD1560 N/A 1 in N/A 15 gpm30 gpm45 gpm60 gpm50 L/min100 L/min160 L/min210 L/min N/A 66 ft79 ft82 ft92 ft20 m23 m25 m27 m N/A 8.27 in21 cm N/A 3.75 lb1.70 kg
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1