Provide Multiple Flow Selections and Stream Patterns While Maintaining Constant Gallonage with All Multiple Flow and Pattern Settings.
Unit of Measure
Construction
Construction |
N/A
|
Features and Advantages
Features and Advantages |
N/A
Flow Settings - The flow rate can be set through an easy grip ring featuring preset positions. The flow ring has a raised lug to identify the maximum flow setting in low visibility conditions. The FLUSH mode is used to ensure that any debris is flushed from the nozzle to avoid pattern disruptions or flow reductions. Stream Pattern - The nozzle stream is adjusted by rotating the bumper giving the firefighter the widest fog pattern (Full Fog - Protection) to the narrowest fog pattern (Narrow Fog and Straight Stream). The bumper has a raised lug to identify the Narrow Fog in low visibility conditions. RYLSTATIC® Patented System - The VIPER® BLUE DEVIL® series comes standard with the innovative patented fog pattern called RYLSTATIC®. RYLSTATIC® is a system that gives you a uniform water fog with smaller water droplets and less friction loss than other traditional systems. VIPER® BLUE DEVIL® nozzles have been designed to offer a broader fog shield of protection to the firefighters. Traditional spinning teeth are available as an option on all VIPER® BLUE DEVIL® nozzles. Shut-Off Valve - The operation is smooth and constant allowing firefighters to open and close the valve easily. The valve has a dual seat and dual driven shaft to offer better performance against water hammers and to enhance its durability. Foam Use - The VIPER® BLUE DEVIL® nozzle can be used as a foam nozzle with the addition of the optional Foam Tube. The nozzle works well with pre-mixed solutions or with inline Eductors. Ring Markings - Markings on the flow selector ring and the pattern ring are laser engraved onto anodized aluminum to ensure they are easy to read and will not fade. Lot Number - Every nozzle is marked with a lot number before leaving the factory. This number can be used for traceability purposes. Stainless Steel Inlet Screen - A stainless steel screen is mounted within the inlet to prevent material from entering the nozzle which reduces the risk of damage or failure during operation. Inlet Options - The VIPER® BLUE DEVIL® selectable flow nozzles are available with the following standard threads:
Approvals and Standards - The VIPER® BLUE DEVIL® nozzle is National Fire Protection Association (NFPA) 1964 compliant and is manufactured in an ISO 9001 accredited facility. European Standards (EN) 15182-1 and EN15182-2 type 3 Certificates are available by request. Service and Maintenance - The VIPER® BLUE DEVIL® nozzle requires minimal maintenance during operation provided the unit is regularly flushed with clean water after being used with foam or contaminated water. Service kits are also available. |
Specifications
Brand |
N/A Viper® |
Nozzle Model |
N/A BD1560 |
Swivel Inlet |
N/A 1 in |
Nozzle Flow |
N/A 15 gpm30 gpm45 gpm60 gpm50 L/min100 L/min160 L/min210 L/min |
Effective Reach |
N/A 66 ft79 ft82 ft92 ft20 m23 m25 m27 m |
Length |
N/A 8.27 in21 cm |
Weight (each) |
N/A 3.75 lb1.70 kg |
Type |
N/A Fire Nozzle |
Style |
N/A Gallonage Fire Nozzle |
Industry Standards/Certifications |
N/A National Fire Protection Association (NFPA) 1964, International Organization for Standardization (ISO) 9001, European Standards (EN) 15182-1, European Standards (EN) 15182-2 Type 3 |



