Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Item #

ID

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68ºF

Vacuum Rating at 104ºF

Min. Bending Radius at 68ºF

Standard Length

Weight

N/A 3 in76.2 mm N/A 3.64 in92.5 mm N/A 45 psi N/A 25 psi N/A Full N/A 28 inHg N/A 6 in N/A 10 ft N/A 1.18 lbs/ft
N/A 4 in101.6 mm N/A 4.76 in120.9 mm N/A 35 psi N/A 18 psi N/A Full N/A 28 inHg N/A 8 in N/A 10 ft N/A 1.92 lbs/ft
N/A 5 in127 mm N/A 5.75 in146.1 mm N/A 35 psi N/A 18 psi N/A 28 inHg N/A 25 inHg N/A 12 in N/A 10 ft N/A 2.42 lbs/ft
N/A 6 in152.40 mm N/A 7.00 in177.8 mm N/A 30 psi N/A 15 psi N/A 28 inHg N/A 25 inHg N/A 14 in N/A 10 ft N/A 3.76 lbs/ft
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1