Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A Water suction hose Drafting from rural water sources Trash pumps

Construction

Construction

N/A PVC Tube with Rigid PVC Helix.

Service Temperature Range

Service Temperature [Min]1 N/A -40 ºC65 ºF
Service Temperature [Max]2 N/A -40 ºC150 ºF

Features and Advantages

Features and Advantages

N/A
  • "Cold-Flex" Materials (Sizes 4"- 6") - Hose remains flexible in sub-zero temperatures.
  • Transparent Construction - "See-the-flow." Allows for visual confirmation of material flow.
  • Convoluted Outer Cover – Provides increased hose flexibility.
  • Lightweight and easy to transport.
  • Meets or exceeds National Fire Protection Association (NFPA) 1961 Standard on Fire Hose (current edition).
  • Tigerflex® FS-BLK™ hoses are manufactured with ISO 9001 registered quality management systems.

Hose Assemblies

Hose Assemblies

N/A 66" ID x 10 ft. assembly using 6" NH Male x Female couplings.ID x 10 ft. assembly using 6" NH Male x Female couplings.

Nominal Specifications

ID

N/A 6 in152.40 mm

OD

N/A 7.00 in177.8 mm

Working Pressure at 68ºF

N/A 30 psi

Working Pressure at 104ºF

N/A 15 psi

Vacuum Rating at 68ºF

N/A 28 inHg

Vacuum Rating at 104ºF

N/A 25 inHg

Min. Bending Radius at 68ºF

N/A 14 in

Standard Length

N/A 10 ft

Weight

N/A 3.76 lbs/ft

Specifications

Brand

N/A Tigerflex®

Type

N/A Fire Hose

Material

N/A Polyvinyl Chloride (PVC)

Industry Standards/Certifications

N/A Meets or exceeds National Fire Protection Association (NFPA) 1961, International Organization for Standardization (ISO) 9001

Note

Note

N/A Other ID's available upon request. May be subjected to minimum production quantities

Service life may vary depending on operating conditions and type of material being conveyed.
  • 1 Actual service temperature range is application dependent.
  • 2 Actual service temperature range is application dependent.