KS6™ The Best Quality Industrial and Municipal Single Jacket Fire Hose - Assembled Lengths
Kuriyama Fire Hose Products
Item # |
Size |
Color |
Coupling Size |
Coupling Type |
Bowl Size |
Service Test |
Proof Test |
Burst Test |
Available Lengths |
Weight Uncoupled |
|---|---|---|---|---|---|---|---|---|---|---|
| SJ150W050-NH150 | Size N/A 1 1/2 in | Color N/A White | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 1 3/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.12 lbs/ft |
| SJ150W100-NH150 | Size N/A 1 1/2 in | Color N/A White | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 1 3/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.12 lbs/ft |
| SJ150W050-NP150 | Size N/A 1 1/2 in | Color N/A White | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 1 3/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.12 lbs/ft |
| SJ150W100-NP150 | Size N/A 1 1/2 in | Color N/A White | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 1 3/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.12 lbs/ft |
| SJ200W050-NH150 | Size N/A 2 in | Color N/A White | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.14 lbs/ft |
| SJ200W100-NH150 | Size N/A 2 in | Color N/A White | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.14 lbs/ft |
| SJ200W050-NP150 | Size N/A 2 in | Color N/A White | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.14 lbs/ft |
| SJ200W100-NP150 | Size N/A 2 in | Color N/A White | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.14 lbs/ft |
| SJ250W050-NH250 | Size N/A 2 1/2 in | Color N/A White | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 3/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.20 lbs/ft |
| SJ250W100-NH250 | Size N/A 2 1/2 in | Color N/A White | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 3/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.20 lbs/ft |





