Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Industrial and municipal fire hose service

Construction

Jacket

N/A The seamless single jacket construction combines filament and spun all-polyester yarn for a lightweight fire hose.

Lining

N/A The smooth lightweight EPDM polymer naturally resists ozone and oxidation.
Color1 N/A White

Impregnation

N/A Our optional polyurethane coating increases abrasion resistance, greatly increases heat and flame resistance, almost eliminates water pickup and adds superb resistance to petro chemicals while adding resistance to bacterial and mildew growth. Colors available: Yellow and Red.

Nominal Specifications

Size

N/A 1 1/2 in

Coupling Size

N/A 1 1/2 in

Coupling Type

N/A NST

Bowl Size

N/A 1 3/4 in

Service Test

N/A 300 psi

Proof Test

N/A 600 psi

Burst Test

N/A 900 psi

Available Lengths

N/A 100 ft

Weight Uncoupled

N/A 0.12 lbs/ft

Service Temperature Range

Service Temperature Range [Min]

N/A -34 ºC-30 ºF

Service Temperature Range [Max]

N/A 44 ºC112 ºF

Features and Advantages

Features and Advantages

N/A
  • Single jacket - All polyester jacketed, EPDM rubber lined attack hose.
  • Diameters - 1 1/2", 2", 2 1/2".
  • Lengths - Available to 100'.
  • Color Coating - Poly Based to aid abrasion resistance and color leaching is available upon request
  • Approvals and Standards - Kuriyama KS6™ hose meets and exceeds all performance requirements of National Fire Protection Association (NFPA) 1961 Standard on Fire Hose and Underwriters Laboratories latest UL-19 edition standards. KS6™ can be coupled with aluminum or brass threaded couplings. Storz available upon special request.
  • Warranty - KS6™ fire hose has a potential service life of ten years, barring mistreatment or accidental damage that would render the hose unfit for service. The manufacturer warrants the hose to be free from defects in materials and workmanship for a period of ten years. This warranty shall provide for the repair or replacement of hose and couplings proven to have failed due to faulty material or workmanship. A lifetime warranty against liner delamination is standard.

Specifications

Brand

N/A Kuriyama

Type

N/A Fire Hose Assembly

Material

N/A Polyester

Industry Standards

N/A Meets or exceeds National Fire Protection Association (NFPA) 1961
  • 1 White (Untreated) is standard. Red and yellow are available upon request.