JAFx4™ The World's Toughest Fire Hose - Bulk Hose Lengths
Kuriyama Fire Hose Products
Part Number |
Size |
Color |
Bowl Size |
Service Test |
Proof Test |
Burst Test |
Available Lengths |
Weight Uncoupled |
|---|---|---|---|---|---|---|---|---|
| 56H1FX4-025 | Size N/A 1 in | Color N/A Yellow | Bowl Size N/A 1 3/16 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.16 lbs/ft |
| 56H1FX4-050 | Size N/A 1 in | Color N/A Yellow | Bowl Size N/A 1 3/16 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.16 lbs/ft |
| 56H1FX4-100 | Size N/A 1 in | Color N/A Yellow | Bowl Size N/A 1 3/16 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.16 lbs/ft |
| 56H15FX4-025 | Size N/A 1 1/2 in | Color N/A Yellow | Bowl Size N/A 1 3/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.296 lbs/ft |
| 56H15FX4-050 | Size N/A 1 1/2 in | Color N/A Yellow | Bowl Size N/A 1 3/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.296 lbs/ft |
| 56H15FX4-100 | Size N/A 1 1/2 in | Color N/A Yellow | Bowl Size N/A 1 3/4 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.296 lbs/ft |
| 56H175FX4-025 | Size N/A 1 3/4 in | Color N/A Yellow | Bowl Size N/A 2 1/16 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.343 lbs/ft |
| 56H175FX4-050 | Size N/A 1 3/4 in | Color N/A Yellow | Bowl Size N/A 2 1/16 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.343 lbs/ft |
| 56H175FX4-100 | Size N/A 1 3/4 in | Color N/A Yellow | Bowl Size N/A 2 1/16 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.343 lbs/ft |
| 56H2FX4-025 | Size N/A 2 in | Color N/A Yellow | Bowl Size N/A 2 9/32 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.39 lbs/ft |
| 56H2FX4-050 | Size N/A 2 in | Color N/A Yellow | Bowl Size N/A 2 9/32 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.39 lbs/ft |
| 56H2FX4-100 | Size N/A 2 in | Color N/A Yellow | Bowl Size N/A 2 9/32 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.39 lbs/ft |
| 56H25FX4-025 | Size N/A 2 1/2 in | Color N/A Yellow | Bowl Size N/A 2 13/16 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.517 lbs/ft |
| 56H25FX4-050 | Size N/A 2 1/2 in | Color N/A Yellow | Bowl Size N/A 2 13/16 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.517 lbs/ft |
| 56H25FX4-100 | Size N/A 2 1/2 in | Color N/A Yellow | Bowl Size N/A 2 13/16 in | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.517 lbs/ft |
| 56H4FX4-025 | Size N/A 4 in | Color N/A Yellow | Bowl Size N/A 4 9/32 in | Service Test N/A 250 psi | Proof Test N/A 500 psi | Burst Test N/A 750 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.874 lbs/ft |
| 56H4FX4-050 | Size N/A 4 in | Color N/A Yellow | Bowl Size N/A 4 9/32 in | Service Test N/A 250 psi | Proof Test N/A 500 psi | Burst Test N/A 750 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.874 lbs/ft |
| 56H4FX4-100 | Size N/A 4 in | Color N/A Yellow | Bowl Size N/A 4 9/32 in | Service Test N/A 250 psi | Proof Test N/A 500 psi | Burst Test N/A 750 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.874 lbs/ft |
| 56H5FX4-025 | Size N/A 5 in | Color N/A Yellow | Bowl Size N/A 5 3/8 in | Service Test N/A 250 psi | Proof Test N/A 500 psi | Burst Test N/A 750 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 1.109 lbs/ft |
| 56H5FX4-050 | Size N/A 5 in | Color N/A Yellow | Bowl Size N/A 5 3/8 in | Service Test N/A 250 psi | Proof Test N/A 500 psi | Burst Test N/A 750 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 1.109 lbs/ft |
| 56H5FX4-100 | Size N/A 5 in | Color N/A Yellow | Bowl Size N/A 5 3/8 in | Service Test N/A 250 psi | Proof Test N/A 500 psi | Burst Test N/A 750 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 1.109 lbs/ft |





