Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Active municipal departments
  • Heavy industrial municipalities
  • Refining, chemical and utility industries
  • Coarse, abrasive landscapes
  • Marine environments
  • Daily use applications such as wash down and sewage treatment plants

Construction

Construction

N/A Revolutionary co-extrusion technology creates a "Four Layer Hose-In-One Operation" without the use of glues or adhesives thereby forming a homogeneous hose which cannot delaminate.

Service Temperature Range

Service Temperature Range [Min]

N/A -20 ºC-4 ºF

Service Temperature Range [Max]

N/A 80 ºC176 ºF

Features and Advantages

Features and Advantages

N/A
  • Resists burn-through.
  • Super resistant to abrasion.
  • Excellent resistance to heat, ozone, weather, most chemicals (acids, bases, salts, oils, solvents, etc.), flame, wear, tear and puncture.
  • Highly flexible and smooth inner lining provides excellent dilation characteristics with low friction loss and high kinking resistance.
  • Meets or exceeds National Fire Protection Association (NFPA) 1961 Standard on Fire Hose (current edition).
  • ISO 9001 - JAFx4 fire hose products are manufactured in a registered facility in Barcelona, Spain.
  • 10-year warranty.

Packaging

Packaging

N/A Available in 25', 50', and 100' lengths.

Nominal Specifications

Size

N/A 1 in

Color

N/A Yellow

Bowl Size

N/A 1 3/16 in

Service Test

N/A 580 psi

Proof Test

N/A 1160 psi

Burst Test

N/A 1740 psi

Available Lengths

N/A 25 ft

Weight Uncoupled

N/A 0.16 lbs/ft

Specifications

Brand

N/A Kuriyama

Type

N/A Fire Hose

Warranty

N/A 10 y

Industry Standards

N/A Meets or exceeds National Fire Protection Association (NFPA) 1961, International Organization for Standardization (ISO) 9001