Forest-Lite™ Mop-Up™ Fire Hoses
Kuriyama Fire Hose Products
Item # |
Size |
Color |
Coupling Size |
Coupling Type |
Service Test |
Burst Test |
Available Lengths |
Weight Uncoupled |
|---|---|---|---|---|---|---|---|---|
| 55H75B50G | Size N/A 3/4 in | Color N/A Blue | Coupling Size N/A 3/4 in | Coupling Type N/A GHT | Service Test N/A 300 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 2.00 lbs/ft |
| 55H75W100G | Size N/A 3/4 in | Color N/A White | Coupling Size N/A 3/4 in | Coupling Type N/A GHT | Service Test N/A 300 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 4.00 lbs/ft |
| 55H75W50G | Size N/A 3/4 in | Color N/A White | Coupling Size N/A 3/4 in | Coupling Type N/A GHT | Service Test N/A 300 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 2.00 lbs/ft |
| 55H75Y100G | Size N/A 3/4 in | Color N/A Yellow | Coupling Size N/A 3/4 in | Coupling Type N/A GHT | Service Test N/A 300 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 4.00 lbs/ft |
| 55H75Y50G | Size N/A 3/4 in | Color N/A Yellow | Coupling Size N/A 3/4 in | Coupling Type N/A GHT | Service Test N/A 300 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 2.00 lbs/ft |