Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A Light duty fire hose, supply sprinklers, remote fire line protection.

Construction

Construction

N/A High tenacity filament polyester as warp and weft, thermoplastic polyurethane (TPU) liner.

Features and Advantages

Features and Advantages

N/A
  • Forest-Lite™ Mop-Up™ is a 3/4" diameter lightweight, compact single jacket hose.
  • The optional polymer treatment greatly increases abrasion, heat, and flame resistance, while virtually eliminating water pick-up.
  • With 50' of forestry fire hose weighing just 2 lbs. and a coil diameter of approximately 9 inches, this hose can be taken almost anywhere.
  • Meets or exceeds National Fire Products Association (NFPA) 1961 Standard on Fire Hose (current edition).

Couplings

Couplings

N/A HD Brass GHT threaded ends.

Packaging

Packaging

N/A Available in 50' and 100' lengths.

Nominal Specifications

Size

N/A 3/4 in

Color

N/A Yellow

Coupling Size

N/A 3/4 in

Coupling Type

N/A GHT

Service Test

N/A 300 psi

Burst Test

N/A 900 psi

Available Lengths

N/A 50 ft

Weight Uncoupled

N/A 2.00 lbs/ft

Specifications

Brand

N/A Forest Lite™

Type

N/A Fire Hose

Material

N/A Polyester, Thermoplastic Polyurethane (TPU) Liner

Industry Standards

N/A Meets or exceeds National Fire Protection Association (NFPA) 1961