Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Color

Coupling Size

Coupling Type

Bowl Size

Service Test

Proof Test

Burst Test

Available Lengths

Weight Uncoupled

N/A 1 in N/A Red N/A 1 in N/A NST N/A 1 3/16 in N/A 580 psi N/A 1160 psi N/A 1740 psi N/A 25 ft N/A 0.13 lbs/ft
N/A 1 in N/A Red N/A 1 in N/A NST N/A 1 3/16 in N/A 580 psi N/A 1160 psi N/A 1740 psi N/A 50 ft N/A 0.13 lbs/ft
N/A 1 in N/A Red N/A 1 in N/A NST N/A 1 3/16 in N/A 580 psi N/A 1160 psi N/A 1740 psi N/A 100 ft N/A 0.13 lbs/ft
N/A 1 in N/A Red N/A 1 in N/A NPSH N/A 1 3/16 in N/A 580 psi N/A 1160 psi N/A 1740 psi N/A 25 ft N/A 0.13 lbs/ft
N/A 1 in N/A Red N/A 1 in N/A NPSH N/A 1 3/16 in N/A 580 psi N/A 1160 psi N/A 1740 psi N/A 50 ft N/A 0.13 lbs/ft
N/A 1 in N/A Red N/A 1 in N/A NPSH N/A 1 3/16 in N/A 580 psi N/A 1160 psi N/A 1740 psi N/A 100 ft N/A 0.13 lbs/ft
N/A 1 1/2 in N/A Red N/A 1 1/2 in N/A NST N/A 1 3/4 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 25 ft N/A 0.22 lbs/ft
N/A 1 1/2 in N/A Red N/A 1 1/2 in N/A NST N/A 1 3/4 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.22 lbs/ft
N/A 1 1/2 in N/A Red N/A 1 1/2 in N/A NST N/A 1 3/4 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.22 lbs/ft
N/A 1 1/2 in N/A Red N/A 1 1/2 in N/A NPSH N/A 1 3/4 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 25 ft N/A 0.22 lbs/ft
N/A 1 1/2 in N/A Red N/A 1 1/2 in N/A NPSH N/A 1 3/4 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.22 lbs/ft
N/A 1 1/2 in N/A Red N/A 1 1/2 in N/A NPSH N/A 1 3/4 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.22 lbs/ft
N/A 2 1/2 in N/A Red N/A 2 1/2 in N/A NST N/A 2 13/16 in N/A 250 psi N/A 500 psi N/A 750 psi N/A 25 ft N/A 0.38 lbs/ft
N/A 2 1/2 in N/A Red N/A 2 1/2 in N/A NST N/A 2 13/16 in N/A 250 psi N/A 500 psi N/A 750 psi N/A 50 ft N/A 0.38 lbs/ft
N/A 2 1/2 in N/A Red N/A 2 1/2 in N/A NST N/A 2 13/16 in N/A 250 psi N/A 500 psi N/A 750 psi N/A 100 ft N/A 0.38 lbs/ft
N/A 2 1/2 in N/A Red N/A 2 1/2 in N/A NPSH N/A 2 13/16 in N/A 250 psi N/A 500 psi N/A 750 psi N/A 25 ft N/A 0.38 lbs/ft
N/A 2 1/2 in N/A Red N/A 2 1/2 in N/A NPSH N/A 2 13/16 in N/A 250 psi N/A 500 psi N/A 750 psi N/A 50 ft N/A 0.38 lbs/ft
N/A 2 1/2 in N/A Red N/A 2 1/2 in N/A NPSH N/A 2 13/16 in N/A 250 psi N/A 500 psi N/A 750 psi N/A 100 ft N/A 0.38 lbs/ft
N/A 1 in N/A Yellow N/A 1 in N/A NST N/A 1 3/16 in N/A 580 psi N/A 1160 psi N/A 1740 psi N/A 25 ft N/A 0.13 lbs/ft
N/A 1 in N/A Yellow N/A 1 in N/A NST N/A 1 3/16 in N/A 580 psi N/A 1160 psi N/A 1740 psi N/A 50 ft N/A 0.13 lbs/ft
N/A 1 in N/A Yellow N/A 1 in N/A NST N/A 1 3/16 in N/A 580 psi N/A 1160 psi N/A 1740 psi N/A 100 ft N/A 0.13 lbs/ft
N/A 1 in N/A Yellow N/A 1 in N/A NPSH N/A 1 3/16 in N/A 580 psi N/A 1160 psi N/A 1740 psi N/A 25 ft N/A 0.13 lbs/ft
N/A 1 in N/A Yellow N/A 1 in N/A NPSH N/A 1 3/16 in N/A 580 psi N/A 1160 psi N/A 1740 psi N/A 50 ft N/A 0.13 lbs/ft
N/A 1 in N/A Yellow N/A 1 in N/A NPSH N/A 1 3/16 in N/A 580 psi N/A 1160 psi N/A 1740 psi N/A 100 ft N/A 0.13 lbs/ft
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1