Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A Designed and recommended for firefighting in municipal and industrial fire departments, petrochemical and nuclear plants, navies and other industrial services

Construction

Construction

N/A Made from circularly woven 100% high tenacity synthetic yarn, completely protected and locked-in by a tough, highly resistant synthetic nitrile rubber and PVC blend, extruded through-the-weave and forming a single homogenous construction without the use of glues or adhesives.

Lining Properties

N/A
  • Ultimate Tensile Strength of the lining: minimum guaranteed value of 1,750 psi (12,000 kPa).
  • Ultimate Elongation: 450% minimum.

Abrasion Resistance

N/A In very extreme conditions where abrasion is the most serious concern ARMTEX® ONE™ will extend hose life. Excellent abrasion resistance when tested

Service Temperature Range

Service Temperature Range [Min]1 N/A -30 ºC-22 ºF
Service Temperature Range [Max]2 N/A 80 ºC176 ºF

Features and Advantages

Features and Advantages

N/A
  • Specially designed for firefighting.
  • Fast deployment and retrieval.
  • 1 1/2" and 2 1/2" are Factory Mutual Approval Standard (FM) 2111 approved together with NH fittings.
  • ARMTEX® OneTM fire hose is BS 6391:2009 Type 3 certified by Global Mark for diameters ranging from 1 1/2" up to 2 1/2".
  • Our UNE 23091-2A approved hoses apply to 1 3/4" and 2 3/4" sizes and are non-stock products. Minimum order requirements may apply. Contact Kuriyama customer service for details.
  • ARMTEX® OneTM 1 1/2" and 2 1/2" sizes are UL-19 listed.
  • ARMTEX® OneTm CAN/ULC-S511-14 listed sizes are 1 1/2" and 2 1/2".
  • Resistant to petroleum, chemicals and ozone.
  • Withstands a surface temperature of +1,112ºF (+600ºC) for a minimum of two minutes without rupture or damage to the synthetic reinforcement when subjected to static pressure of 100 psi (700 kPa).
  • Meets or exceeds National Fire Protection Association (NFPA) 1961 Standard on Fire Hose (current edition).
  • ISO 9001 - ARMTEX® One™ fire hose products are manufactured in a registered facility in Barcelona, Spain.
  • 10-year warranty.

Packaging

Packaging

N/A Standard 25', 50', and 100'. Special lengths such as 200', 330' and 660' available on request.
Sizes - 1" (R & Y), 1 1/2", 2 1/2".

Nominal Specifications

Size

N/A 2 1/2 in

Color

N/A Red

Coupling Size

N/A 2 1/2 in

Coupling Type

N/A NST

Bowl Size

N/A 2 13/16 in

Service Test

N/A 250 psi

Proof Test

N/A 500 psi

Burst Test

N/A 750 psi

Available Lengths

N/A 50 ft

Weight Uncoupled

N/A 0.38 lbs/ft

Specifications

Brand

N/A Armtex®

Type

N/A Fire Hose

Material

N/A Highly Resistant Synthetic Nitrile Rubber and PVC Blend

Ultimate Tensile Strength [Max]

N/A 1750 psi12000 kPa

Ultimate Elongation [Min]

N/A 450 %

Warranty

N/A 10 y

Industry Standards

N/A Factory Mutual Approval Standard (FM) 2111 approved, Meets or exceeds National Fire Protection Association (NFPA) 1961, International Organization for Standardization (ISO) 9001, Standard for Lined Fire Hose and Hose Assemblies UL-19, BS 6391:2009 Specifi
  • 1 Special versions for higher and lower temperatures available upon request.
  • 2 Special versions for higher and lower temperatures available upon request.