Armtex® HP™ KFP's Most Advanced Structural Firefighting Attack™ Line Fire Hoses
Kuriyama Fire Hose Products
Part Number |
Size |
Color |
Coupling Size |
Coupling Type |
Bowl Size |
Service Test |
Proof Test |
Burst Test |
Available Lengths |
Weight Uncoupled |
|---|---|---|---|---|---|---|---|---|---|---|
| HP175R025-NH150 | Size N/A 1 3/4 in | Color N/A Red | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175R050-NH150 | Size N/A 1 3/4 in | Color N/A Red | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175R100-NH150 | Size N/A 1 3/4 in | Color N/A Red | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175R025-NH150-L | Size N/A 1 3/4 in | Color N/A Red | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175R050-NH150-L | Size N/A 1 3/4 in | Color N/A Red | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175R100-NH150-L | Size N/A 1 3/4 in | Color N/A Red | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175R025-NP150 | Size N/A 1 3/4 in | Color N/A Red | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175R050-NP150 | Size N/A 1 3/4 in | Color N/A Red | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175R100-NP150 | Size N/A 1 3/4 in | Color N/A Red | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175R025-NP150-L | Size N/A 1 3/4 in | Color N/A Red | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175R050-NP150-L | Size N/A 1 3/4 in | Color N/A Red | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175R100-NP150-L | Size N/A 1 3/4 in | Color N/A Red | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175B025-NH150 | Size N/A 1 3/4 in | Color N/A Blue | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175B050-NH150 | Size N/A 1 3/4 in | Color N/A Blue | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175B100-NH150 | Size N/A 1 3/4 in | Color N/A Blue | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175B025-NH150-L | Size N/A 1 3/4 in | Color N/A Blue | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175B050-NH150-L | Size N/A 1 3/4 in | Color N/A Blue | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175B100-NH150-L | Size N/A 1 3/4 in | Color N/A Blue | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175B025-NP150 | Size N/A 1 3/4 in | Color N/A Blue | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175B050-NP150 | Size N/A 1 3/4 in | Color N/A Blue | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175B100-NP150 | Size N/A 1 3/4 in | Color N/A Blue | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175B025-NP150-L | Size N/A 1 3/4 in | Color N/A Blue | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175B050-NP150-L | Size N/A 1 3/4 in | Color N/A Blue | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175B100-NP150-L | Size N/A 1 3/4 in | Color N/A Blue | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175G025-NH150 | Size N/A 1 3/4 in | Color N/A Green | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175G050-NH150 | Size N/A 1 3/4 in | Color N/A Green | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175G100-NH150 | Size N/A 1 3/4 in | Color N/A Green | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175G025-NH150-L | Size N/A 1 3/4 in | Color N/A Green | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175G050-NH150-L | Size N/A 1 3/4 in | Color N/A Green | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175G100-NH150-L | Size N/A 1 3/4 in | Color N/A Green | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175G025-NP150 | Size N/A 1 3/4 in | Color N/A Green | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175G050-NP150 | Size N/A 1 3/4 in | Color N/A Green | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175G100-NP150 | Size N/A 1 3/4 in | Color N/A Green | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175G025-NP150-L | Size N/A 1 3/4 in | Color N/A Green | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175G050-NP150-L | Size N/A 1 3/4 in | Color N/A Green | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175G100-NP150-L | Size N/A 1 3/4 in | Color N/A Green | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175Y025-NH150 | Size N/A 1 3/4 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175Y050-NH150 | Size N/A 1 3/4 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175Y100-NH150 | Size N/A 1 3/4 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175Y025-NH150-L | Size N/A 1 3/4 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175Y050-NH150-L | Size N/A 1 3/4 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175Y100-NH150-L | Size N/A 1 3/4 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175Y025-NP150 | Size N/A 1 3/4 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175Y050-NP150 | Size N/A 1 3/4 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175Y100-NP150 | Size N/A 1 3/4 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175Y025-NP150-L | Size N/A 1 3/4 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175Y050-NP150-L | Size N/A 1 3/4 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175Y100-NP150-L | Size N/A 1 3/4 in | Color N/A Yellow | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175O025-NH150 | Size N/A 1 3/4 in | Color N/A Orange | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175O050-NH150 | Size N/A 1 3/4 in | Color N/A Orange | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175O100-NH150 | Size N/A 1 3/4 in | Color N/A Orange | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175O025-NH150-L | Size N/A 1 3/4 in | Color N/A Orange | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175O050-NH150-L | Size N/A 1 3/4 in | Color N/A Orange | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175O100-NH150-L | Size N/A 1 3/4 in | Color N/A Orange | Coupling Size N/A 1 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175O025-NP150 | Size N/A 1 3/4 in | Color N/A Orange | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175O050-NP150 | Size N/A 1 3/4 in | Color N/A Orange | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175O100-NP150 | Size N/A 1 3/4 in | Color N/A Orange | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175O025-NP150-L | Size N/A 1 3/4 in | Color N/A Orange | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175O050-NP150-L | Size N/A 1 3/4 in | Color N/A Orange | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP175O100-NP150-L | Size N/A 1 3/4 in | Color N/A Orange | Coupling Size N/A 1 1/2 in | Coupling Type N/A NPSH Liberator | Bowl Size N/A 2 1/8 in | Service Test N/A 580 psi | Proof Test N/A 1160 psi | Burst Test N/A 1740 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.40 lbs/ft |
| HP250B025-NH250 | Size N/A 2 1/2 in | Color N/A Blue | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.60 lbs/ft |
| HP250B050-NH250 | Size N/A 2 1/2 in | Color N/A Blue | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.60 lbs/ft |
| HP250B100-NH250 | Size N/A 2 1/2 in | Color N/A Blue | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.60 lbs/ft |
| HP250B025-NH250-L | Size N/A 2 1/2 in | Color N/A Blue | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 3 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.60 lbs/ft |
| HP250B050-NH250-L | Size N/A 2 1/2 in | Color N/A Blue | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 3 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.60 lbs/ft |
| HP250B100-NH250-L | Size N/A 2 1/2 in | Color N/A Blue | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 3 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.60 lbs/ft |
| HP250Y025-NH250 | Size N/A 2 1/2 in | Color N/A Yellow | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.60 lbs/ft |
| HP250Y050-NH250 | Size N/A 2 1/2 in | Color N/A Yellow | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.60 lbs/ft |
| HP250Y100-NH250 | Size N/A 2 1/2 in | Color N/A Yellow | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.60 lbs/ft |
| HP250Y025-NH250-L | Size N/A 2 1/2 in | Color N/A Yellow | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 3 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.60 lbs/ft |
| HP250Y050-NH250-L | Size N/A 2 1/2 in | Color N/A Yellow | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 3 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.60 lbs/ft |
| HP250Y100-NH250-L | Size N/A 2 1/2 in | Color N/A Yellow | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 3 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.60 lbs/ft |
| HP250O025-NH250 | Size N/A 2 1/2 in | Color N/A Orange | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.60 lbs/ft |
| HP250O050-NH250 | Size N/A 2 1/2 in | Color N/A Orange | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.60 lbs/ft |
| HP250O100-NH250 | Size N/A 2 1/2 in | Color N/A Orange | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.60 lbs/ft |
| HP250O025-NH250-L | Size N/A 2 1/2 in | Color N/A Orange | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 3 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.60 lbs/ft |
| HP250O050-NH250-L | Size N/A 2 1/2 in | Color N/A Orange | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 3 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.60 lbs/ft |
| HP250O100-NH250-L | Size N/A 2 1/2 in | Color N/A Orange | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST Liberator | Bowl Size N/A 3 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.60 lbs/ft |