Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Applications

General Applications

N/A
  • Designed for low pressure/high volume nozzles
  • Available as 1 3/4" attack line and 2 1/2" master flow line

Construction

Construction

N/A Composed of an outer jacket woven from 100% high tenacity synthetic yarn and an inner liner consisting of a one-piece extruded through-the-weave nylon reinforced NBR rubber tube.

Service Temperature Range

Burn-Through Resistance

N/A Boasts outstanding burn through resistance, being capable of withstanding a surface temperature in excess of +1100ºF (+593ºC) for a minimum of one minute (As per BS 6391, heat resistance test.), at a static pressure of 100 psi, without damage or rupture to the synthetic reinforcement.

Service Temperature

N/A 593 ºC1100 ºF

Cold Resistance

N/A -40 ºF-40 ºC

Features and Advantages

Features and Advantages

N/A
  • Outstanding kink resistance.
  • Resists burn-through for a full minute. (As per BS 6391, heat resistance test.)
  • Perfect fit of outer jacket and inner tube.
  • High tenacity polyester/polyamide outer jacket.
  • Oversized inner jacket for increased water flow.
  • Lower friction loss than other double jacket hoses.
  • Exceptional heat and cut resistance.
  • Burst Resistance - Will not burst catastrophically even with a puncture through both the outer jacket and liner.
  • Meets or exceeds National Fire Protection Association (NFPA) 1961 Standard on Fire Hose (current edition).
  • ISO 9001 - ARMTEX® HP™ fire hose products are manufactured in a registered facility in Barcelona, Spain.
  • 10-year warranty.

Packaging

Packaging

N/A Available in 25', 50', and 100' lengths.

Nominal Specifications

Size

N/A 1 3/4 in

Color

N/A Blue

Coupling Size

N/A 1 1/2 in

Coupling Type

N/A NPSH Liberator

Bowl Size

N/A 2 1/8 in

Service Test

N/A 580 psi

Proof Test

N/A 1160 psi

Burst Test

N/A 1740 psi

Available Lengths

N/A 25 ft

Weight Uncoupled

N/A 0.40 lbs/ft

Specifications

Brand

N/A Armtex®

Type

N/A Fire Hose

Material

N/A Nylon Reinforced NBR Rubber Tube

Warranty

N/A 10 y

Industry Standards

N/A Meets or exceeds National Fire Protection Association (NFPA) 1961, International Organization for Standardization (ISO) 9001