Armored Reel™ Fire Hoses
Kuriyama Fire Hose Products
Item # |
Size |
Color |
Coupling Size |
Coupling Type |
Service Test |
Proof Test |
Burst Test |
Available Lengths |
Weight Uncoupled |
|---|---|---|---|---|---|---|---|---|---|
| AR100R050-NH100 | Size N/A 1 in | Color N/A Red | Coupling Size N/A 1 in | Coupling Type N/A NST | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.07 lbs/ft |
| AR100R100-NH100 | Size N/A 1 in | Color N/A Red | Coupling Size N/A 1 in | Coupling Type N/A NST | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.07 lbs/ft |
| AR100R150-NH100 | Size N/A 1 in | Color N/A Red | Coupling Size N/A 1 in | Coupling Type N/A NST | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 150 ft | Weight Uncoupled N/A 0.07 lbs/ft |
| AR100R200-NH100 | Size N/A 1 in | Color N/A Red | Coupling Size N/A 1 in | Coupling Type N/A NST | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 200 ft | Weight Uncoupled N/A 0.07 lbs/ft |
| AR100R050-NH100-F | Size N/A 1 in | Color N/A Red | Coupling Size N/A 1 in | Coupling Type N/A NST Field Attachable | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.07 lbs/ft |
| AR100R100-NH100-F | Size N/A 1 in | Color N/A Red | Coupling Size N/A 1 in | Coupling Type N/A NST Field Attachable | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.07 lbs/ft |
| AR100R150-NH100-F | Size N/A 1 in | Color N/A Red | Coupling Size N/A 1 in | Coupling Type N/A NST Field Attachable | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 150 ft | Weight Uncoupled N/A 0.07 lbs/ft |
| AR100R200-NH100-F | Size N/A 1 in | Color N/A Red | Coupling Size N/A 1 in | Coupling Type N/A NST Field Attachable | Service Test N/A 300 psi | Proof Test N/A 600 psi | Burst Test N/A 900 psi | Available Lengths N/A 200 ft | Weight Uncoupled N/A 0.07 lbs/ft |