Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A Suitable for use and recommended for skid units, booster reels, industrial reels, forestry and wildland applications.

Construction

Lining

N/A The synthetic lining is extruded polyurethane, combined with a helical interior reinforcement. The lining is compounded to resist deterioration from ozone. No reclaimed material is used. The finished form shall be free of pits or other imperfections, resulting in a smooth lining that reduces friction loss.

Jacket Construction

N/A The hose is single jacket, constructed with 100% continuous, virgin high tenacity polyester that is circular woven. The outerjacket is thoroughly impregnated with a polymer compound to seal the jacket and provide superior resistance to chemicals, abrasion, oil and ultraviolet light. Compound is heat set at +250 ºF (+121 ºC).

Features and Advantages

Features and Advantages

N/A
  • Armored Reel™ is a one-inch, polyester jacketed, lightweight semi rigid hose, intended to replace the heavy rubber hose traditionally used as a booster line.
  • Like booster line, Armored Reel™ can be charged while on the reel.
  • Meets or exceeds National Fire Products Association (NFPA) 1961 Standard on Fire Hose (current edition).

Couplings

Couplings

N/A Expansion-type couplings. Field attachable couplings are available.

Packaging

Packaging

N/A Available in 50', 100', 150’, and 200’ lengths.

Nominal Specifications

Size

N/A 1 in

Color

N/A Red

Coupling Size

N/A 1 in

Coupling Type

N/A NST

Service Test

N/A 300 psi

Proof Test

N/A 600 psi

Burst Test

N/A 900 psi

Available Lengths

N/A 150 ft

Weight Uncoupled

N/A 0.07 lbs/ft

Specifications

Brand

N/A Kuriyama

Type

N/A Fire Hose

Material

N/A Polyester

Industry Standards

N/A Meets or exceeds National Fire Protection Association (NFPA) 1961