King Bee™ Collar Clamp with 20' Rope KBC Series
Kuriyama Industrial Hoses
Available in corrosion resistant stainless steel or zinc plated carbon steel.
Part Number |
ID Size |
Material |
Weight Carton |
Standard Carton |
|---|---|---|---|---|
| KBC300 | ID Size N/A 3 in | Material N/A Stainless Steel | Weight Carton N/A 0.64 lb | Standard Carton N/A 1 |
| KBC-CS300 | ID Size N/A 3 in | Material N/A Carbon Steel | Weight Carton N/A 0.67 lb | Standard Carton N/A 1 |





