Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

  • Available in corrosion resistant stainless steel or zinc plated carbon steel.
  • Unit of Measure

    Specifications

    Brand

    N/A Kuriyama

    ID Size

    N/A 3 in

    Material

    N/A Carbon Steel

    Weight Carton

    N/A 0.67 lb

    Standard Carton

    N/A 1

    Type

    N/A Collar Clamp