Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
  • Protection of high pressure sewer jetting hoses
CONSTRUCTION
    Flexible polyethylene (LDPE) tube with polyethylene (LDPE) ribs and cuffed ends.

SERVICE TEMPERATURE RANGE
    -40°F (-40°C) to +150°F (+65°C) Actual service temperature range is application dependent.
FEATURES AND ADVANTAGES
  • Easy Slide Interior - Low coefficient of friction polyethylene tube allows for sewer jetting hoses to slide through easily, protecting them from wear.
  • "Cold-Flex" Materials - Remains flexible in sub-zero temperatures.
  • Crush Resistant - Will spring back to original shape after being crushed, will not kink!
  • Easy Slide Helix - Exposed ribs protect tube from cover wear, and allow hose to slide easily over rough surfaces. Easy-to-handle.
  • Leak Proof Cuffs - Overmolded cuffs will not separate from the hose guard. Each cuff and unit is 100% factory tested.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part Number

ID

OD

Working Pressure at 68°F

Vacuum Rating at 68°F

Min. Bending Radius at 68°F

Standard Length

Weight

N/A 2 in50.8 mm N/A 2.76 in70.1 mm N/A 15 psi N/A 29 inHg N/A 3.5 in N/A 3 ft N/A 2.55 lb
N/A 3 in76.2 mm N/A 4.06 in103.1 mm N/A 7 psi N/A 29 inHg N/A 6.5 in N/A 3 ft N/A 4.80 lb
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1