Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
  • Protection of high pressure sewer jetting hoses
CONSTRUCTION
    Flexible polyethylene (LDPE) tube with polyethylene (LDPE) ribs and cuffed ends.

SERVICE TEMPERATURE RANGE
    -40°F (-40°C) to +150°F (+65°C) Actual service temperature range is application dependent.
FEATURES AND ADVANTAGES
  • Easy Slide Interior - Low coefficient of friction polyethylene tube allows for sewer jetting hoses to slide through easily, protecting them from wear.
  • "Cold-Flex" Materials - Remains flexible in sub-zero temperatures.
  • Crush Resistant - Will spring back to original shape after being crushed, will not kink!
  • Easy Slide Helix - Exposed ribs protect tube from cover wear, and allow hose to slide easily over rough surfaces. Easy-to-handle.
  • Leak Proof Cuffs - Overmolded cuffs will not separate from the hose guard. Each cuff and unit is 100% factory tested.
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • Protection of high pressure sewer jetting hoses

Construction

CONSTRUCTION

N/A Flexible polyethylene (LDPE) tube with polyethylene (LDPE) ribs and cuffed ends.

Service Temperature

SERVICE TEMPERATURE RANGE MIN

N/A -40 ºF-40 ºC

SERVICE TEMPERATURE RANGE MAX

N/A 150 ºF65 ºC

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Easy Slide Interior - low coefficient of friction polyethylene tube allows for sewer jetting hoses to slide through easily, protecting them from wear.
  • "Cold-Flex" Materials - Remains flexible in sub-zero temperatures.
  • Crush Resistant - Will spring back to original shape after being crushed, will not kink!
  • Easy Slide Helix - Exposed ribs protect tube from cover wear, and allow hose to slide easily over rough surfaces. Easy-to-handle.
  • Leak Proof Cuffs - Overmolded cuffs will not separate from the hose guard. Each cuff and unit is 100% factory tested.

Nominal Specifications

Series

N/A KBEE™

ID

N/A 2 in50.8 mm

OD

N/A 2.76 in70.1 mm

Working Pressure at 68°F

N/A 15 psi

Vacuum Rating at 68°F

N/A 29 inHg

Min. Bending Radius at 68°F

N/A 3.5 in

Standard Length

N/A 3 ft

Weight

N/A 2.55 lb

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.

Specifications

Brand

N/A Kuriyama