Grease Bandit GBAND™ Series Oil Resistant Grease Trap Hoses
Kuriyama Industrial Hoses
Series Number |
ID |
OD |
Vacuum Rating at 68 ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|
| GBAND150X30 | ID N/A 1 1/2 in38.10 mm | OD N/A 1.90 in48.3 mm | Vacuum Rating at 68 ºF N/A 23 inHg | Min. Bending Radius at 68ºF N/A 1.00 in | Standard Length N/A 30 ft | Weight N/A 0.26 lbs/ft |
| GBAND150X50 | ID N/A 1 1/2 in38.10 mm | OD N/A 1.90 in48.3 mm | Vacuum Rating at 68 ºF N/A 23 inHg | Min. Bending Radius at 68ºF N/A 1.00 in | Standard Length N/A 50 ft | Weight N/A 0.26 lbs/ft |
| GBAND200X25 | ID N/A 2 in50.80 mm | OD N/A 2.40 in61 mm | Vacuum Rating at 68 ºF N/A 17 inHg | Min. Bending Radius at 68ºF N/A 1.75 in | Standard Length N/A 25 ft | Weight N/A 0.32 lbs/ft |
| GBAND200X30 | ID N/A 2 in50.80 mm | OD N/A 2.40 in61 mm | Vacuum Rating at 68 ºF N/A 17 inHg | Min. Bending Radius at 68ºF N/A 1.75 in | Standard Length N/A 30 ft | Weight N/A 0.32 lbs/ft |
| GBAND200X50 | ID N/A 2 in50.80 mm | OD N/A 2.40 in61 mm | Vacuum Rating at 68 ºF N/A 17 inHg | Min. Bending Radius at 68ºF N/A 1.75 in | Standard Length N/A 50 ft | Weight N/A 0.32 lbs/ft |