Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Food oil transfer
  • Grease traps

Construction

Construction

N/A Dual profile construction with durable HDPE outer cover and proprietary oil resistant inner liner.

Service Temperature Range

Service Temperature [Min]

N/A -40 ºC-40 ºF

Service Temperature [Max]

N/A 65 ºC150 ºF

Features and Advantages

Features and Advantages

N/A
  • Grease Resistant - Proprietary, oil resistant liner specifically designed to withstand the damaging effects of grease. Won’t dry out and crack like other hoses.
  • Superior Flexibility - Corrugated tube and ribs provides high flexibility, perfect for maneuvering in tight areas.
  • "Cold-Flex" Materials - Hose remains flexible in sub-zero temperatures.
  • Crush Resistant - Will spring back to original shape after being crushed, will not kink!
  • Easy Slide Helix - Exposed ribs protect hose tube from cover wear, and allow hose to slide easily over rough surfaces. Easy-to-handle.

Nominal Specifications

ID

N/A 2 in50.80 mm

OD

N/A 2.40 in61 mm

Vacuum Rating at 68 ºF

N/A 17 inHg

Min. Bending Radius at 68ºF

N/A 1.75 in

Standard Length

N/A 25 ft

Weight

N/A 0.32 lbs/ft

Specifications

Brand

N/A Kuriyama

Type

N/A Oil Resistant Grease Trap Hose

Series

N/A GBAND™

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.