K-Loc™ Auto Lock 316 Stainless Steel Handle Set
K-Loc Auto Lock 316 SS Quick Acting Couplings
Part Number |
Size Range |
Weight Each |
Standard Carton |
|---|---|---|---|
| K-LOCSSHA200 | Size Range N/A 1 1/2 to 2 in | Weight Each N/A 2.50 lb | Standard Carton N/A 1 |
| K-LOCSSHA300 | Size Range N/A 3 in | Weight Each N/A 3.30 lb | Standard Carton N/A 1 |





