Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Kuriyama

Size Range

N/A 3 in

Weight Each

N/A 3.30 lb

Standard Carton

N/A 1

Package Type

N/A Each

Type

N/A Handle Set

Material

N/A 316 Stainless Steel

Slot Pins

N/A Stainless Steel (SS)

Safety Clips

N/A Stainless Steel (SS)

Pull Rings

N/A Stainless Steel (SS)