Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Size (mm) x TP (mm)

C Cut-Off Factor

Hex Dia. CH1

Hex Dia. CH2

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A M14x1.5 N/A 20.7 mm N/A 17 mm N/A 19 mm N/A 0.09 lb
N/A 06 N/A 3/8 in9.5 mm N/A M18x1.5 N/A 22.8 mm N/A 19 mm N/A 22 mm N/A 0.13 lb
N/A 08 N/A 1/2 in12.7 mm N/A M22x1.5 N/A 24.6 mm N/A 22 mm N/A 27 mm N/A 0.20 lb
N/A 10 N/A 5/8 in15.9 mm N/A M24x1.5 N/A 29.2 mm N/A 30 mm N/A 32 mm N/A 0.40 lb
N/A 12 N/A 3/4 in19.0 mm N/A M30x1.5 N/A 27.5 mm N/A 30 mm N/A 36 mm N/A 0.44 lb
N/A 16 N/A 1 in25.4 mm N/A M33x1.5 N/A 35.7 mm N/A 36 mm N/A 41 mm N/A 0.77 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A M36x1.5 N/A 43.5 mm N/A 46 mm N/A 46 mm N/A 1.29 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A M42x1.5 N/A 44.0 mm N/A 55 mm N/A 55 mm N/A 1.93 lb
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1