Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 08

Hose ID Size

N/A 1/2 in12.7 mm

F Thread Size (mm) x TP (mm)

N/A M22x1.5

C Cut-Off Factor

N/A 24.6 mm

Hex Dia. CH1

N/A 22 mm

Hex Dia. CH2

N/A 27 mm

Weight Per Each

N/A 0.20 lb

Type

N/A Inserts for Two-Piece Fittings

Connection Type

N/A Female