Two-Piece Fittings, Interlock Inserts, US End Configurations - ORFS Straight Female - Double Hex Interlock - X Series
Two-Piece Fittings, Interlock Inserts, US End Configurations - ORFS - X Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut-Off Factor |
Hex Dia. CH1 |
Hex Dia. CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| X-1012-FOFS | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 1 3/16-12 | C Cut-Off Factor N/A 40.0 mm | Hex Dia. CH1 N/A 30 mm | Hex Dia. CH2 N/A 36 mm | Weight Per Each N/A 0.28 lb |
| X-1212-FOFS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 1 3/16-12 | C Cut-Off Factor N/A 40.0 mm | Hex Dia. CH1 N/A 30 mm | Hex Dia. CH2 N/A 36 mm | Weight Per Each N/A 0.59 lb |
| X-1216-FOFS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 16 | F Thread Size (in. TPI) N/A 1 7/16- 12 | C Cut-Off Factor N/A 43 mm | Hex Dia. CH1 N/A 36 mm | Hex Dia. CH2 N/A 41 mm | Weight Per Each N/A 0.82 lb |
| X-1616-FOFS | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 16 | F Thread Size (in. TPI) N/A 1 7/16- 12 | C Cut-Off Factor N/A 47.0 mm | Hex Dia. CH1 N/A 36 mm | Hex Dia. CH2 N/A 41 mm | Weight Per Each N/A 0.90 lb |
| X-1620-FOFS | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 20 | F Thread Size (in. TPI) N/A 1 11/16-12 | C Cut-Off Factor N/A 49.0 mm | Hex Dia. CH1 N/A 46 mm | Hex Dia. CH2 N/A 50 mm | Weight Per Each N/A 1.28 lb |
| X-2020-FOFS | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Dash Size N/A 20 | F Thread Size (in. TPI) N/A 1 11/16-12 | C Cut-Off Factor N/A 47.2 mm | Hex Dia. CH1 N/A 46 mm | Hex Dia. CH2 N/A 50 mm | Weight Per Each N/A 1.46 lb |
| X-2424-FOFS | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | F Thread Dash Size N/A 24 | F Thread Size (in. TPI) N/A 2-12 | C Cut-Off Factor N/A 52.0 mm | Hex Dia. CH1 N/A 50 mm | Hex Dia. CH2 N/A 60 mm | Weight Per Each N/A 1.70 lb |