Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 10 |
Hose ID Size |
N/A 5/8 in15.9 mm |
F Thread Dash Size |
N/A 12 |
F Thread Size (in. TPI) |
N/A 1 3/16-12 |
C Cut-Off Factor |
N/A 40.0 mm |
Hex Dia. CH1 |
N/A 30 mm |
Hex Dia. CH2 |
N/A 36 mm |
Weight Per Each |
N/A 0.28 lb |
Type |
N/A Interlock Insert |
Connection Type |
N/A Female |
Fitting Type |
N/A Interlock |
Thread Type |
N/A ORFS |



