MINOTAUR 500 PSI Air and Multipurpose Hose MINATR Series
Kuriyama Industrial Rubber Hoses
MINATR Series
500 PSI Air Multipurpose Hose
Series Number |
ID |
OD |
Working Pressure† |
Total Reel Length (approx. ft)** |
Packaging |
Weight |
|---|---|---|---|---|---|---|
| MINATR-025 | ID N/A 1/4 in6 mm | OD N/A 0.55 in14 mm | Working Pressure† N/A 500 psi | Total Reel Length (approx. ft)** N/A 500-550-600 | Packaging N/A Max 3 pcs each reel** | Weight N/A 0.12 lbs/ft |
| MINATR-038 | ID N/A 3/8 in10 mm | OD N/A 0.71 in18 mm | Working Pressure† N/A 500 psi | Total Reel Length (approx. ft)** N/A 500-550 | Packaging N/A Max 3 pcs each reel** | Weight N/A 0.18 lbs/ft |
| MINATR-050 | ID N/A 1/2 in13 mm | OD N/A 0.87 in22 mm | Working Pressure† N/A 500 psi | Total Reel Length (approx. ft)** N/A 450-500 | Packaging N/A Max 3 pcs each reel** | Weight N/A 0.24 lbs/ft |
| MINATR-075 | ID N/A 3/4 in19 mm | OD N/A 1.14 in29 mm | Working Pressure† N/A 500 psi | Total Reel Length (approx. ft)** N/A 350-400 | Packaging N/A Max 3 pcs each reel** | Weight N/A 0.35 lbs/ft |
| MINATR-100 | ID N/A 1 in25 mm | OD N/A 1.42 in36.0 mm | Working Pressure† N/A 500 psi | Total Reel Length (approx. ft)** N/A 150-200 | Packaging N/A Max 3 pcs each reel** | Weight N/A 0.51 lbs/ft |
| MINATR-125 | ID N/A 1 1/4 in32 mm | OD N/A 1.73 in44 mm | Working Pressure† N/A 500 psi | Total Reel Length (approx. ft)** N/A - | Packaging N/A No reel - 200 ft wrapped coils | Weight N/A 0.73 lbs/ft |
| MINATR-150 | ID N/A 1 1/2 in38 mm | OD N/A 1.97 in50 mm | Working Pressure† N/A 500 psi | Total Reel Length (approx. ft)** N/A - | Packaging N/A No reel - 200 ft wrapped coils | Weight N/A 0.85 lbs/ft |





