Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

MINATR Series
500 PSI Air Multipurpose Hose
Unit of Measure

General Applications

General Applications

N/A
  • Air hammer
  • Heavy construction
  • Mining
  • Petroleum transfer
  • Quarry operations
  • Rock drilling
  • Washdown
  • Water jetting

Construction

Tube

N/A Black non-conductive NBR (ARPM Class A)

Reinforcement

N/A High tensile textile braids

Cover

N/A Yellow NBR - abrasion, ozone, hydrocarbon resistant, non-conductive and MSHA-approved flame-resistant smooth cover. 1 1/4" and 1 1/2" ID wrapped finish.

Service Temperature Range

Service Temperature Range

N/A -40°F (-40°C) to +212°F (+100°C)

Branding

Branding

N/A
  • Front: KURIYAMA MINOTAUR 500 500 PSI MSHA IC-152/33 ELECTRICALLY NON-CONDUCTIVE
  • Back: MINATR -___- [ID Size] - [Date Code]

Packaging

Packaging

N/A
  • Reels of various lengths (see chart)
  • Max two or three* pieces per reel (Min piece length 50')

Features and Advantages

Features and Advantages

N/A
  • Superior Abrasion Resistance - Specially formulated rubber cover provides greater abrasion resistance for demanding applications.
  • Flame Resistant Cover - MSHA approved for acceptance of products to be used in underground mines (No. IC-152/33).
  • Oil Resistant Tube - Meets APRM Class A (High Oil Resistance) Rating, for use with gasoline, diesel, bio-diesel and kerosene.
  • Non-conductive Tube and Cover^ - Helps protect user from shock when used near high-voltage sources.
  • Safety Yellow Cover - High visibility, florescent yellow cover reduces risk of running or tripping over hose.
  • Mandrel-Built Braided Construction Quality
    • Stable under pressure with minimal expansion and twisting
    • Better kink resistance and dimensional consistency
    • Superior pressure tolerance compared to competitors
    • Highly flexible design, works well in tight spaces

Nominal Specifications

ID

N/A 3/8 in10 mm

OD

N/A 0.71 in18 mm

Working Pressure†

N/A 500 psi

Total Reel Length (approx. ft)**

N/A 500-550

Packaging

N/A Max 3 pcs each reel**

Note for Packaging

N/A Min length 50 ft, all lengths multiples of 50 ft

Weight

N/A 0.18 lbs/ft

Specifications

Brand

N/A Kuriyama

Type

N/A Multipurpose Hose

Note

Note

N/A † 4:1 safety factor
** Min length 50 ft, all lengths multiples of 50 ft
^Meets a minimum of 1,000,000 ohms per inch resistance when tested with a 1,000-volt D.C. megger.