Redi-Transfer™ Red Fuel Oil Discharge Hose
Kuriyama Industrial Rubber Hoses
Item # |
Color |
ID |
OD |
Working Pressure |
Length |
Weight (Per pc) |
|---|---|---|---|---|---|---|
| REDITFR-100x100 | Color N/A Red | ID N/A 1 in | OD N/A 1.50 in | Working Pressure N/A 250 psi | Length N/A 100 ft | Weight (Per pc) N/A 47 lb |
| REDITFR-100x150 | Color N/A Red | ID N/A 1 in | OD N/A 1.50 in | Working Pressure N/A 250 psi | Length N/A 150 ft | Weight (Per pc) N/A 71 lb |
| REDITFR-100x200 | Color N/A Red | ID N/A 1 in | OD N/A 1.50 in | Working Pressure N/A 250 psi | Length N/A 200 ft | Weight (Per pc) N/A 94 lb |
| REDITFR-125x100 | Color N/A Red | ID N/A 1 1/4 in | OD N/A 1.78 in | Working Pressure N/A 250 psi | Length N/A 100 ft | Weight (Per pc) N/A 59 lb |
| REDITFR-125x125 | Color N/A Red | ID N/A 1 1/4 in | OD N/A 1.78 in | Working Pressure N/A 250 psi | Length N/A 125 ft | Weight (Per pc) N/A 74 lb |
| REDITFR-125x150 | Color N/A Red | ID N/A 1 1/4 in | OD N/A 1.78 in | Working Pressure N/A 250 psi | Length N/A 150 ft | Weight (Per pc) N/A 89 lb |
| REDITFR-137x125 | Color N/A Red | ID N/A 1 3/8 in | OD N/A 1.88 in | Working Pressure N/A 250 psi | Length N/A 125 ft | Weight (Per pc) N/A 81 lb |
| REDITFR-137x150 | Color N/A Red | ID N/A 1 3/8 in | OD N/A 1.88 in | Working Pressure N/A 250 psi | Length N/A 150 ft | Weight (Per pc) N/A 98 lb |
| REDITFR-150x125 | Color N/A Red | ID N/A 1 1/2 in | OD N/A 2.09 in | Working Pressure N/A 250 psi | Length N/A 125 ft | Weight (Per pc) N/A 100 lb |
| REDITFR-150x150 | Color N/A Red | ID N/A 1 1/2 in | OD N/A 2.09 in | Working Pressure N/A 250 psi | Length N/A 150 ft | Weight (Per pc) N/A 120 lb |
| REDITFR-150x175 | Color N/A Red | ID N/A 1 1/2 in | OD N/A 2.09 in | Working Pressure N/A 250 psi | Length N/A 175 ft | Weight (Per pc) N/A 140 lb |
| REDITFR-100x500 | Color N/A Red | ID N/A 1 in | OD N/A 1.50 in | Working Pressure N/A 250 psi | Length N/A 500 ft | Weight (Per pc) N/A 235 lb |
| REDITFR-125x450 | Color N/A Red | ID N/A 1 1/4 in | OD N/A 1.78 in | Working Pressure N/A 250 psi | Length N/A 450 ft | Weight (Per pc) N/A 265 lb |
| REDITFR-150x400 | Color N/A Red | ID N/A 1 1/2 in | OD N/A 2.09 in | Working Pressure N/A 250 psi | Length N/A 400 ft | Weight (Per pc) N/A 320 lb |